Transport Castors with Plate, PU Bandage - Swivel Castors with Brake (77762080)

Transport Castors with Plate, PU Bandage - Swivel Castors with Brake 77762080
  • Volume Discount

Product Details:

Manufacturer part number: 77762080

Brand: MAEDLER

Price: 43.89

Delivery time: 4 Days


Technical Data:

Roller diameter D: 80 mm

Roller width B: 20 mm

Total height H: 105 mm

Center distance from middle axis to support surface A: 34 mm

R: 74 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77762080

Part Number
77762080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

43.89 €

1 Available 4 Days 8020105347491048084647656120777630800.82

Loading...

  1. 1

Basic information

Material Cast polyurethane / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, PU Bandage - Swivel Castors with Brake, part number 77762080.
You can find the detail information about specifications and dimensions on part number 77762080.

Variation of this product

Part Number
77762100
77762125
77762150
77762160
77762200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

64.75 €

1 Available 4 Days 1004013236869**105858060--200777631001.7

76.45 €

1 Available 4 Days 125381573698.59**105858060--300777631251.95

89.29 €

1 Available 4 Days 1504018158133121351101058010075250777631502.52

89.72 €

1 Available 4 Days 1605019558138121351101058010075300777631602.90

108.63 €

1 Available 4 Days 2005023558158121351101058010075300777632003.4

Tech Support