Transport Castors with Plate, Rubber Bandage TPE Grey - Fixed Castors (77733080)

Transport Castors with Plate, Rubber Bandage TPE Grey - Fixed Castors 77733080
  • Volume Discount

Product Details:

Manufacturer part number: 77733080

Brand: MAEDLER

Price: 13.18

Delivery time: 4 Days


Technical Data:

Roller diameter D: 80 mm

Roller width B: 32 mm

Total height H: 105 mm

Long hole width d: 9 mm

Length of mounting surface P: 104 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77733080

Part Number
77733080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

13.18 €

1 Available 4 Days 80321059104868464765610077731080777320800.35

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, Rubber Bandage TPE Grey - Fixed Castors, part number 77733080.
You can find the detail information about specifications and dimensions on part number 77733080.

Variation of this product

Part Number
77733100
77733125
77733160
77733200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Swivel Castor without Brake (Part-No.) Suitable Swivel Castor with Brake (Part-No.) Weight
(kg)

15.82 €

1 Available 4 Days 100321289104868464765611077731100777321000.45

18.59 €

1 Available 4 Days 125321559104868464765612077731125777321250.65

36.19 €

1 Available 4 Days 1604519512135110105801007520077731160777321601.45

43.15 €

1 Available 4 Days 2004523512135110105801007522077731200777322001.75

Tech Support