ALTO Filter Regulator (TM 1)

ALTO Filter Regulator TM 1

Product Details:

Manufacturer part number: TM 1

Brand: PREVOST

Price: 36.72

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1/4

Operating pressure: Inlet: 12 Outlet: 0.5-10 bar

Flow Rate at 7 bar ΔP : 1bar: 550 l/min

Filtration: 25 µm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TM 1

Part Number
TM 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Filtration
(µm)

36.72 €

1 7 Days G 1/4Inlet: 12 Outlet: 0.5-1055025

Loading...

  1. 1

Basic information

Temperature +5 to +50 °C Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain

This page is ALTO Filter Regulator, part number TM 1.
You can find the detail information about specifications and dimensions on part number TM 1.

Variation of this product

Part Number
TM 0
TM 105
TM 2
TM 3
TM 305
TM 4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Filtration
(µm)

41.55 €

1 7 Days G 1/8Inlet: 12 Outlet: 0.5-1055025

36.72 €

1 7 Days G 1/4Inlet: 12 Outlet: 0.5-105505

56.85 €

1 7 Days G 3/8Inlet: 12 Outlet: 0.5-10180025

67.58 €

1 7 Days G 1/2Inlet: 12 Outlet: 0.5-10300025

67.58 €

1 7 Days G 1/2Inlet: 12 Outlet: 0.5-1030005

189.57 €

1 7 Days G 3/4Inlet: 12 Outlet: 0.5-10425025

Tech Support