Transport Castors with Plate, Rubber Bandage TPE Grey - Swivel Castors (77731160)

Transport Castors with Plate, Rubber Bandage TPE Grey - Swivel Castors 77731160
  • Volume Discount

Product Details:

Manufacturer part number: 77731160

Brand: MAEDLER

Price: 42.05

Delivery time: 4 Days


Technical Data:

Roller diameter D: 160 mm

Roller width B: 45 mm

Total height H: 195 mm

Center distance from middle axis to support surface A: 48 mm

R: 128 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77731160

Part Number
77731160
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

42.05 €

1 Available 4 Days 16045195481281251101058010075200777331601.8

Loading...

  1. 1

Basic information

Material Rubber (TPE) / Steel Surface Zinc-plated N2(mm) -

This page is Transport Castors with Plate, Rubber Bandage TPE Grey - Swivel Castors, part number 77731160.
You can find the detail information about specifications and dimensions on part number 77731160.

Variation of this product

Part Number
77731080
77731100
77731125
77731200
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Roller diameter D
(mm)
Roller width B
(mm)
Total height H
(mm)
Center distance from middle axis to support surface A
(mm)
R
(mm)
Long hole width d
(mm)
Length of mounting surface P
(mm)
Width of mounting surface P1
(mm)
Hole distance between long holes (P max.) M
(mm)
Hole distance between long holes (P1 max.) M1
(mm)
Hole distance between long holes (P min.) N
(mm)
Hole distance between long holes (P1 min.) N1
(mm)
Load capacity
(kg)
Suitable Fixed Castor (Part-No.) Weight
(kg)

15.34 €

1 Available 4 Days 8032105347491048084647656100777330800.5

18.09 €

1 Available 4 Days 10032128348491048084647656110777331000.6

20.97 €

1 Available 4 Days 125321553496.591048084647656120777331250.75

48.60 €

1 Available 4 Days 2004523558158121351101058010075220777332002.05

Tech Support