ALTO Filter Regulator with Gauge (KTM SM1)

ALTO Filter Regulator with Gauge KTM SM1

Product Details:

Manufacturer part number: KTM SM1

Brand: PREVOST

Price: 49.12

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1/4

Operating pressure: - bar

Flow Rate at 7 bar ΔP : 1bar: 550 l/min

Equipped with 1 Coupling: -

Max operating pressure: 12 bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTM SM1

Part Number
KTM SM1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Equipped with 1 Coupling Max operating pressure
(bar)

49.12 €

1 7 Days G 1/4-550-12

Loading...

  1. 1

Basic information

Temperature +5 to +50 °C Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain
Filtration(µm) 25

This page is ALTO Filter Regulator with Gauge, part number KTM SM1.
You can find the detail information about specifications and dimensions on part number KTM SM1.

Variation of this product

Part Number
KTM SM0
KTM SM1ES
KTM SM1IS
KTM SM2
KTM SM2ES
KTM SM2IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Equipped with 1 Coupling Max operating pressure
(bar)

50.77 €

1 7 Days G 1/8-550-12

72.73 €

1 7 Days G 1/4-550ESI 0712

68.95 €

1 7 Days G 1/4-550ISI 0612

70.67 €

1 7 Days G 3/8-1800-12

94.25 €

1 7 Days G 3/8-1800ESI 0712

94.25 €

1 7 Days G 3/8-750ISI 0612

Tech Support