ALTO Regulator (TR 1)

ALTO Regulator TR 1

Product Details:

Manufacturer part number: TR 1

Brand: PREVOST

Price: 22.77

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1/4

Operating pressure: Inlet: 15 Outlet: 0.5-10 bar

Flow Rate at 7 bar ΔP : 1bar: 600 l/min

Max operating pressure: - bar


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TR 1

Part Number
TR 1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Max operating pressure
(bar)

22.77 €

1 7 Days G 1/4Inlet: 15 Outlet: 0.5-10600-

Loading...

  1. 1

Basic information

Temperature +5 to +50 °C Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain

This page is ALTO Regulator, part number TR 1.
You can find the detail information about specifications and dimensions on part number TR 1.

Variation of this product

Part Number
TR 0
TR 2
TR 3
TR 4
TR 5
TR B21
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Operating pressure
(bar)
Flow Rate at 7 bar ΔP : 1bar
(l/min)
Max operating pressure
(bar)

30.18 €

1 7 Days G 1/8Inlet: 15 Outlet: 0.5-10600-

30.72 €

1 7 Days G 3/8Inlet: 15 Outlet: 0.5-102500-

47.97 €

1 7 Days G 1/2Inlet: 15 Outlet: 0.5-104000-

128.33 €

1 7 Days G 3/4Inlet: 15 Outlet: 0.5-105000-

128.33 €

1 7 Days G 1Inlet: 15 Outlet: 0.5-105000-

25.03 €

1 7 Days G 1/4Inlet: 15 Outlet: 0.2-2600-

Tech Support