Lifting Eye Bolts DIN 580 (Ring Bolts), Stainless Steel, Forged Version (65458206)

Lifting Eye Bolts DIN 580 (Ring Bolts), Stainless Steel, Forged Version 65458206
  • Volume Discount

Product Details:

Manufacturer part number: 65458206

Brand: MAEDLER

Price: 4.50

Delivery time: 4 Days


Technical Data:

Material: Stainless steel (A2)

Thread size d1: M 6 mm

d2: 20 mm

d3: 36 mm

Inner diameter d4: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65458206

Part Number
65458206
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread size d1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
Thread length l
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

4.50 €

1 Available 4 Days Stainless steel (A2)M 6203620636813107555380.06

Loading...

  1. 1

Basic information

Surface Blank

This page is Lifting Eye Bolts DIN 580 (Ring Bolts), Stainless Steel, Forged Version, part number 65458206.
You can find the detail information about specifications and dimensions on part number 65458206.

Variation of this product

Part Number
65458208
65458210
65458212
65458216
65458220
65458224
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Thread size d1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
Thread length l
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

4.21 €

1 Available 4 Days Stainless steel (A2)M 820362063681310140100700.06

7.45 €

1 Available 4 Days Stainless steel (A2)M 102545258451017122301701150.11

10.42 €

1 Available 4 Days Stainless steel (A2)M 1230543010531220.5143402401700.18

14.01 €

1 Available 4 Days Stainless steel (A2)M 1635633512521427167005003500.28

22.56 €

1 Available 4 Days Stainless steel (A2)M 20407240147116301912008606000.45

38.88 €

1 Available 4 Days Stainless steel (A2)M 245090501890203624180012909000.74

Tech Support