Lifting Eye Bolts DIN 580 (Ring Bolts), Steel, Forged Version (65458016)

Lifting Eye Bolts DIN 580 (Ring Bolts), Steel, Forged Version 65458016
  • Volume Discount

Product Details:

Manufacturer part number: 65458016

Brand: MAEDLER

Price: 3.89

Delivery time: 4 Days


Technical Data:

Thread size d1: M 16 mm

d2: 35 mm

d3: 63 mm

Inner diameter d4: 35 mm

e: 12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65458016

Part Number
65458016
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
Thread length l
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

3.89 €

1 Available 4 Days M 1635633512621427167005003500.28

Loading...

  1. 1

Basic information

Material Steel (C15E) Surface Blank

This page is Lifting Eye Bolts DIN 580 (Ring Bolts), Steel, Forged Version, part number 65458016.
You can find the detail information about specifications and dimensions on part number 65458016.

Variation of this product

Part Number
65458008
65458010
65458012
65458020
65458024
65458030
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
Thread length l
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

1.15 €

1 Available 4 Days M 820362063681310140100700.06

1.65 €

1 Available 4 Days M 102545258451017122301701150.11

2.55 €

1 Available 4 Days M 1230543010531220.5143402401700.18

5.32 €

1 Available 4 Days M 20407240147116301912008606000.45

9.95 €

1 Available 4 Days M 245090501890203624180012909000.74

19.60 €

1 Available 4 Days M 306510860201092445283200230016001.66

Tech Support