ALTO MAX Regulator (TX RG42)

ALTO MAX Regulator TX RG42

Product Details:

Manufacturer part number: TX RG42

Brand: PREVOST

Price: 398.75

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1 1/4

Flow Rate at 7 bar ΔP : 0.33bar: 10000 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TX RG42

Part Number
TX RG42
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow Rate at 7 bar ΔP : 0.33bar
(l/min)

398.75 €

1 7 Days G 1 1/410000

Loading...

  1. 1

Basic information

Temperature 0 to +70 °C Construction ZAMAK alloy Equipped with Manual drain
Operating pressure(bar) Inlet: 21 Outlet: 0-9 Filtration(µm) 40

This page is ALTO MAX Regulator, part number TX RG42.
You can find the detail information about specifications and dimensions on part number TX RG42.

Variation of this product

Part Number
TX RG49
TX RG60
TX RG76
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread Flow Rate at 7 bar ΔP : 0.33bar
(l/min)

417.63 €

1 7 Days G 1 1/212000

2,317.33 €

1 7 Days G 242000

2,752.75 €

1 7 Days G 2 1/244000

Tech Support