Lifting Eye Nuts DIN 582 (Ring Nuts), Steel, Zinc-plated, Forged Version (65458712)

Lifting Eye Nuts DIN 582 (Ring Nuts), Steel, Zinc-plated, Forged Version 65458712
  • Volume Discount

Product Details:

Manufacturer part number: 65458712

Brand: MAEDLER

Price: 2.79

Delivery time: 4 Days


Technical Data:

Thread size D1: M 12 mm

d2: 30 mm

d3: 54 mm

Inner diameter d4: 30 mm

e: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65458712

Part Number
65458712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size D1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

2.79 €

1 Available 4 Days M 12305430115312143402401700.16

Loading...

  1. 1

Basic information

Material Steel (C15E) Surface Zinc-plated

This page is Lifting Eye Nuts DIN 582 (Ring Nuts), Steel, Zinc-plated, Forged Version, part number 65458712.
You can find the detail information about specifications and dimensions on part number 65458712.

Variation of this product

Part Number
65458706
65458708
65458710
65458716
65458720
65458724
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size D1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

1.28 €

1 Available 4 Days M 62036208.5368107555380.05

1.28 €

1 Available 4 Days M 82036208.536810140100700.05

1.90 €

1 Available 4 Days M 10254525104510122301701150.09

4.32 €

1 Available 4 Days M 16356335136214167005003500.24

5.89 €

1 Available 4 Days M 204072401671161912008606000.36

11.19 €

1 Available 4 Days M 2450905020902024180012909000.72

Tech Support