Electrically Operated Pressure Relief Valve (ATU E100)

Electrically Operated Pressure Relief Valve ATU E100

Product Details:

Manufacturer part number: ATU E100

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

BSPP Female Thread: G 1/8

Flow Rate at 6 bar Δp: 1500 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATU E100

Part Number
ATU E100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow Rate at 6 bar Δp
(l/min)
1 Quote G 1/81500

Loading...

  1. 1

Tech Support