Lifting Eye Nuts DIN 582 (Ring Nuts), Stainless Steel, Forged Version (65458808)

Lifting Eye Nuts DIN 582 (Ring Nuts), Stainless Steel, Forged Version 65458808
  • Volume Discount

Product Details:

Manufacturer part number: 65458808

Brand: MAEDLER

Price: 4.36

Delivery time: 4 Days


Technical Data:

Material: Stainless steel (A2)

Thread size D1: M 8 mm

d2: 20 mm

d3: 36 mm

Inner diameter d4: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65458808

Part Number
65458808
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread size D1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

4.36 €

1 Available 4 Days Stainless steel (A2)M 82036208.536810140100700.05

Loading...

  1. 1

Basic information

Surface Blank

This page is Lifting Eye Nuts DIN 582 (Ring Nuts), Stainless Steel, Forged Version, part number 65458808.
You can find the detail information about specifications and dimensions on part number 65458808.

Variation of this product

Part Number
65458806
65458810
65458812
65458816
65458820
65458824
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Thread size D1
(mm)
d2
(mm)
d3
(mm)
Inner diameter d4
(mm)
e
(mm)
h
(mm)
k
(mm)
m
(mm)
Max. load F1 max.
(kg)
Max. load F2 max.
(kg)
Max. load F3 max.
(kg)
Weight
(kg)

4.13 €

1 Available 4 Days Stainless steel (A2)M 6202720831--7555380.05

6.12 €

1 Available 4 Days Stainless steel (A2)M 10254525104510122301701150.09

9.65 €

1 Available 4 Days Stainless steel (A2)M 12305430115312143402401700.16

14.47 €

1 Available 4 Days Stainless steel (A2)M 16356335136214167005003500.24

20.24 €

1 Available 4 Days Stainless steel (A2)M 204072401671161912008606000.36

52.58 €

1 Available 4 Days Stainless steel (A2)M 2450905020902024180012909000.72

Tech Support