Ring Bolts, Stainless Steel, Cast Version (65458306)

Ring Bolts, Stainless Steel, Cast Version 65458306
  • Volume Discount

Product Details:

Manufacturer part number: 65458306

Brand: MAEDLER

Price: 1.73

Delivery time: 4 Days


Technical Data:

Material: Stainless steel (A2) casted

Thread size d1: M 6 mm

Width (approx.) d2: 16 mm

Outer diameter (approx.) d3: 28 mm

Inner diamter (approx.) d4: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65458306

Part Number
65458306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Thread size d1
(mm)
Width (approx.) d2
(mm)
Outer diameter (approx.) d3
(mm)
Inner diamter (approx.) d4
(mm)
e (+/-)
(mm)
h (+/-)
(mm)
k (+/-)
(mm)
Thread length l
(mm)
Weight
(kg)

1.73 €

1 Available 4 Days Stainless steel (A2) castedM 61628166286110.05

Loading...

  1. 1

Basic information

Surface Blank

This page is Ring Bolts, Stainless Steel, Cast Version, part number 65458306.
You can find the detail information about specifications and dimensions on part number 65458306.

Variation of this product

Part Number
65458308
65458310
65458312
65458316
65458320
65458324
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Thread size d1
(mm)
Width (approx.) d2
(mm)
Outer diameter (approx.) d3
(mm)
Inner diamter (approx.) d4
(mm)
e (+/-)
(mm)
h (+/-)
(mm)
k (+/-)
(mm)
Thread length l
(mm)
Weight
(kg)

2.84 €

1 Available 4 Days Stainless steel (A2) castedM 82036206338130.06

5.22 €

1 Available 4 Days Stainless steel (A2) castedM 1025452584210170.11

9.25 €

1 Available 4 Days Stainless steel (A2) castedM 1230543010511220.50.18

13.73 €

1 Available 4 Days Stainless steel (A2) castedM 16356335126014270.28

21.53 €

1 Available 4 Days Stainless steel (A2) castedM 20407240146916300.45

31.54 €

1 Available 4 Days Stainless steel (A2) castedM 24509050188720360.74

Tech Support