Manufacturer part number: 65458908
Brand: MAEDLER
Price: 2.50 €
Delivery time: 4 Days
Material: Stainless steel (A2) casted
Thread size D1: M 8 mm
d2: 20 mm
d3: 36 mm
Inner diameter d4: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65458908
Part Number
|
---|
65458908 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Material | Thread size D1 (mm) | d2 (mm) | d3 (mm) | Inner diameter d4 (mm) | e (+/-) (mm) | h (+/-) (mm) | k (+/-) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.50 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 8 | 20 | 36 | 20 | 6 | 33 | 8 | 0.05 |
Loading...
Surface | Blank |
---|
This page is Ring Nuts, Stainless Steel, Cast Version, part number 65458908.
You can find the detail information about specifications and dimensions on part number 65458908.
Configure
Basic Attributes
Material
Thread size D1(mm)
d2(mm)
d3(mm)
Inner diameter d4(mm)
e (+/-)(mm)
h (+/-)(mm)
k (+/-)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
65458906 |
65458910 |
65458912 |
65458916 |
65458920 |
65458924 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Material | Thread size D1 (mm) | d2 (mm) | d3 (mm) | Inner diameter d4 (mm) | e (+/-) (mm) | h (+/-) (mm) | k (+/-) (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.76 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 6 | 16 | 28 | 16 | 6 | 28 | 6 | 0.04 | |
5.06 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 10 | 25 | 45 | 25 | 10 | 42 | 10 | 0.09 | |
8.22 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 12 | 30 | 54 | 30 | 11 | 51 | 12 | 0.16 | |
10.64 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 16 | 35 | 63 | 35 | 13 | 60 | 14 | 0.24 | |
16.28 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 20 | 40 | 72 | 40 | 16 | 69 | 16 | 0.36 | |
23.67 € | 1 | Available | 4 Days | Stainless steel (A2) casted | M 24 | 50 | 90 | 50 | 20 | 87 | 20 | 0.72 |