Spring Plungers with Bolt from Plastic, with Internal Hexagon, Black Oxided (65465400P)

Spring Plungers with Bolt from Plastic, with Internal Hexagon, Black Oxided 65465400P
  • Volume Discount

Product Details:

Manufacturer part number: 65465400P

Brand: MAEDLER

Price: 6.16

Delivery time: 4 Days


Technical Data:

Thread size d1: M 4 mm

Bolt diameter d2: 1.5 mm

Length l: 15 mm

n: 0.6 mm

Overhang of bolt s: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65465400P

Part Number
65465400P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

6.16 €

1 Available 4 Days M 41.5150.61.50.61.34.5160.9

Loading...

  1. 1

Basic information

Material Steel/POM Surface Black oxide finish

This page is Spring Plungers with Bolt from Plastic, with Internal Hexagon, Black Oxided, part number 65465400P.
You can find the detail information about specifications and dimensions on part number 65465400P.

Variation of this product

Part Number
65465500P
65465600P
65465800P
65466000P
65466200P
65466600P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

5.76 €

1 Available 4 Days M 52.4181.22.30.81.56191.5

5.91 €

1 Available 4 Days M 62.7201.32.50.926192.3

6.94 €

1 Available 4 Days M 83.5221.531.42.510395

8.24 €

1 Available 4 Days M 104221.531.4310398.1

9.15 €

1 Available 4 Days M 126282.7424125314

11.45 €

1 Available 4 Days M 167.5323.252.554510031

Tech Support