Spring Plungers with Bolt from Plastic, with Internal Hexagon, Stainless Steel (65499654P)

Spring Plungers with Bolt from Plastic, with Internal Hexagon, Stainless Steel 65499654P
  • Volume Discount

Product Details:

Manufacturer part number: 65499654P

Brand: MAEDLER

Price: 10.48

Delivery time: 4 Days


Technical Data:

Thread size d1: M 4 mm

Bolt diameter d2: 1.5 mm

Length l: 15 mm

n: 0.6 mm

Overhang of bolt s: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

65499654P

Part Number
65499654P
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.48 €

1 Available 4 Days M 41.5150.61.50.61.34.5160.9

Loading...

  1. 1

Basic information

Material Stainless steel (1.4305)/POM Surface Blank

This page is Spring Plungers with Bolt from Plastic, with Internal Hexagon, Stainless Steel, part number 65499654P.
You can find the detail information about specifications and dimensions on part number 65499654P.

Variation of this product

Part Number
65499655P
65499656P
65499658P
65499660P
65499662P
65499666P
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread size d1
(mm)
Bolt diameter d2
(mm)
Length l
(mm)
n
(mm)
Overhang of bolt s
(mm)
t
(mm)
Wrench size SW
(mm)
Spring load inital* F1
(N)
Spring load end* F2
(N)
Weight
(g)

10.48 €

1 Available 4 Days M 52.4181.22.30.81.56191.5

10.48 €

1 Available 4 Days M 62.7201.32.50.926192.3

11.92 €

1 Available 4 Days M 83.5221.531.42.510395

13.53 €

1 Available 4 Days M 104221.531.4310398.1

17.74 €

1 Available 4 Days M 126282.7424125314

27.18 €

1 Available 4 Days M 167.5323.252.554510031

Tech Support