Tapping Flange with Valve for Square Profile (Part Numbers)

Tapping Flange with Valve for Square Profile
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS SQBFV12

Part Number
PPS SQBFV12
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 Quote

Loading...

  1. 1

Basic information

Vacuum capability -0.98 bar (vacuum 98%) Highlight Scalable system Temperature(°C) - 20 to +80
Technology PPS Grip Concept For pipe ID 25 BSPP female thread G 1/2
Construction Pipe and fittings: aluminium Meets standards PED REACH Operating pressure 0 to 16 bar

This page is Tapping Flange with Valve for Square Profile, part number PPS SQBFV12.
You can find the detail information about specifications and dimensions on part number PPS SQBFV12.

Tech Support