Manufacturer part number: PPS1 VP40
Brand: PREVOST
Price: 188.02 €
Delivery time: 6 Days
For pipe OD: (1) 40
A mm: 90
B mm: 221
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 VP40
Vacuum capability | -0.98 bar (vacuum 98%) | Highlight | Scalable system | Temperature(°C) | -20°C to +80°C |
---|---|---|---|---|---|
Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Remote Controlled Pneumatic Valve for Pipe, part number PPS1 VP40.
You can find the detail information about specifications and dimensions on part number PPS1 VP40.
Part Number |
---|
PPS1 VP50 |
PPS1 VP63 |
PPS1 VP80 |
PPS1 VPC100 |
PPS1 VPF12 |
PPS1 VPF27 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD | A mm | B mm |
---|---|---|---|---|---|---|---|
194.62 € | 1 | 6 Days | (1) 50 | 90 | 235 | ||
298.75 € | 1 | 6 Days | (1) 63 | 110 | 281 | ||
356.22 € | 1 | 6 Days | (1) 80 | 140 | 336 | ||
402.97 € | 1 | 6 Days | (2) 100 | 154 | 225.5 | ||
- | 1 | Quote | - | - | - | ||
- | 1 | Quote | - | - | - |