Manufacturer part number: MF 104S6ES
Brand: PREVOST
Price: 170.78 €
Delivery time: 7 Days
Outlet: 6 x ESI 07
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MF 104S6ES
Inlet BSPP Female Thread | G 3/4 | Temperature(°C) | -20 to +80 | Operating pressure | 0 to 16 bar |
---|
This page is Female Thread Wall Bracket, part number MF 104S6ES.
You can find the detail information about specifications and dimensions on part number MF 104S6ES.
Part Number |
---|
MF 104S4CS |
MF 104S4ES |
MF 104S4IS |
MF 104S6IS |
MF 104S8ES |
MF 104S8IS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outlet |
---|---|---|---|---|---|
120.55 € | 1 | 7 Days | 4 x CSI 06 | ||
120.27 € | 1 | 7 Days | 4 x ESI 07 | ||
120.27 € | 1 | 7 Days | 4 x ISI 06 | ||
170.78 € | 1 | 7 Days | 6 x ISI 06 | ||
221.75 € | 1 | 7 Days | 8 x ESI 07 | ||
221.75 € | 1 | 7 Days | 8 x ISI 06 |