Manufacturer part number: PPS1 RSI50
Brand: PREVOST
Price: 129.25 €
Delivery time: 7 Days
For Pipe OD: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 RSI50
Temperature(°C) | -20 to +80 | Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium |
---|---|---|---|---|---|
Operating pressure | 0 to 16 bar | Vacuum capability | -0.98 bar (vacuum 98%) | Highlight | Scalable system |
Meets standards | PED REACH |
This page is Aluminum Body Valve, PPS1 RSI Series, part number PPS1 RSI50.
You can find the detail information about specifications and dimensions on part number PPS1 RSI50.
Part Number |
---|
PPS1 RSI16 |
PPS1 RSI20 |
PPS1 RSI25 |
PPS1 RSI32 |
PPS1 RSI40 |
PPS1 RSI63 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Pipe OD (mm) |
---|---|---|---|---|---|
22.95 € | 1 | 7 Days | 16 | ||
25.93 € | 1 | 7 Days | 20 | ||
35.77 € | 1 | 7 Days | 25 | ||
52.95 € | 1 | 7 Days | 32 | ||
84.75 € | 1 | 7 Days | 40 | ||
- | 1 | 7 Days | 63 |