Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PPS1 RSIAL63 |
PPS1 RSIAL80 |
PPS1 RSICAL63 |
PPS1 RSICAL80 |
PPS1 RSICCAL63 |
PPS1 RSICCAL80 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | For Pipe OD (mm) | |
---|---|---|---|---|---|
130.35 € | 1 | 6 Days | 63 | ||
- | 1 | Quote | 80 | ||
115.23 € | 1 | 6 Days | 63 | ||
- | 1 | Quote | 80 | ||
99.55 € | 1 | 6 Days | 63 | ||
- | 1 | Quote | 63 |
Loading...
Temperature(°C) | -20 to +80 | Technology | PPS Grip Concept | Construction | Pipe and fittings: aluminium |
---|---|---|---|---|---|
Operating pressure | 0 to 16 bar | Vacuum capability | -0.98 bar (vacuum 98%) | Highlight | Scalable system |
Meets standards | PED REACH |