RSIF - Parallel Brass Lever Ball Male-male Valves, RSIF Series (PPS1 RSIF1612)

RSIF - Parallel Brass Lever Ball Male-male Valves, RSIF Series PPS1 RSIF1612

Product Details:

Manufacturer part number: PPS1 RSIF1612

Brand: PREVOST

Price: 18.62

Delivery time: 7 Days


Technical Data:

BSPP Female Thread: G 1/2

For Pipe OD: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 RSIF1612

Part Number
PPS1 RSIF1612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread For Pipe OD
(mm)

18.62 €

1 7 Days G 1/216

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Technology PPS Grip Concept Construction Pipe and fittings: aluminium
Operating pressure 0 to 16 bar Vacuum capability -0.98 bar (vacuum 98%) Highlight Scalable system
Meets standards PED REACH

This page is RSIF - Parallel Brass Lever Ball Male-male Valves, RSIF Series, part number PPS1 RSIF1612.
You can find the detail information about specifications and dimensions on part number PPS1 RSIF1612.

Variation of this product

Part Number
PPS1 RSIF2012
PPS1 RSIF2527
PPS1 RSIF3234
PPS1 RSIF4042
PPS1 RSIF5049
PPS1 RSIFAL6360
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP Female Thread For Pipe OD
(mm)

19.83 €

1 7 Days G 1/220

27.32 €

1 7 Days G 3/425

41.32 €

1 7 Days G 132

65.42 €

1 7 Days G 1 1/440

102.67 €

1 7 Days G 1 1/250

152.02 €

1 6 Days G 263

Tech Support