RSIM - Parallel Brass Lever Ball Male-female Valves PN 40, RSIM Series

RSIM - Parallel Brass Lever Ball Male-female Valves PN 40, RSIM Series
Prevost's Piping System - (PPS) line: 100% aluminium pipe and fittings; compact, lightweight and durable. The line is TUV certified, meets QUALICOAT requirements, is compliant with REACH and the fire rating standard for building products and components (EN 13501-1) are met.

The Prevost Piping System line guarantees:
■ A clean, high quality air supply
■ A leak free system with optimised flow rates
■ Maximum pressure of 16 bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
PPS1 RSIM1612
PPS1 RSIM2012
PPS1 RSIM2527
PPS1 RSIM3234
PPS1 RSIM4042
PPS1 RSIM5049
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Pipe OD
(mm)
BSPT male thread

19.37 €

1 7 Days 16R 1/2

20.47 €

1 7 Days 20R 1/2

27.90 €

1 7 Days 25R 3/4

41.72 €

1 7 Days 32R 1

68.55 €

1 7 Days 40R 1 1/4

104.60 €

1 7 Days 50R 1 1/2

Loading...

  1. 1

Basic information

Temperature(°C) -20 to +80 Technology PPS Grip Concept Construction Pipe and fittings: aluminium
Operating pressure 0 to 16 bar Vacuum capability -0.98 bar (vacuum 98%) Highlight Scalable system
Meets standards PED REACH

Tech Support