ALTO 4 - 3-piece Set - Filter Regulator/Lubricator (Gauge Included) (TT SM5)

ALTO 4 - 3-piece Set - Filter Regulator/Lubricator (Gauge Included) TT SM5

Product Details:

Manufacturer part number: TT SM5

Brand: PREVOST

Price: 414.43

Delivery time: 7 Days


Technical Data:

BSPP female thread: G 1

Flow rate l/min at 7 bar ΔP : 1bar: 5000 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TT SM5

Part Number
TT SM5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread Flow rate l/min at 7 bar ΔP : 1bar
(l/min)

414.43 €

1 7 Days G 15000

Loading...

  1. 1

Basic information

Filtration(µm) 25 Temperature(°C) +5 to +50 Construction Body : Aluminium Polycarbonate bowl with metallic protection
Equipped with Manual drain Max operating pressure(bar) 12

This page is ALTO 4 - 3-piece Set - Filter Regulator/Lubricator (Gauge Included), part number TT SM5.
You can find the detail information about specifications and dimensions on part number TT SM5.

Variation of this product

Part Number
TT SM4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP female thread Flow rate l/min at 7 bar ΔP : 1bar
(l/min)

414.43 €

1 7 Days G 3/44000

Tech Support