Manufacturer part number: TB SME3IS
Brand: PREVOST
Price: 215.97 €
Delivery time: 7 Days
Flow rate l/min at 7 bar ΔP : 1bar: 833 l/min
Equipped with 1 coupling: ISI 06
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TB SME3IS
Filtration(µm) | 25 | Temperature(°C) | +5 to +50 | Construction | Body : Aluminium Polycarbonate bowl with metallic protection |
---|---|---|---|---|---|
Equipped with | Manual drain | Max operating pressure(bar) | 12 | Female thread (BSPP) | G 1/2 |
This page is ALTO 3 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket, Diverter Block, and 2 PrevoS1 Safety Quick Release Coupler, part number TB SME3IS.
You can find the detail information about specifications and dimensions on part number TB SME3IS.
Part Number |
---|
TB SME3ES |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Flow rate l/min at 7 bar ΔP : 1bar (l/min) | Equipped with 1 coupling |
---|---|---|---|---|---|---|
231.65 € | 1 | 7 Days | 1820 | ESI 07 |