Manufacturer part number: PTE LIS
Brand: PREVOST
Price: 717.93 €
Delivery time: 6 Days
Profile: ISO 6150 B
Inlet 1 adaptor: IRP 11
Outlet 3 couplings: 2 x ISI 11EB 1 x ISI 06 (non lubricated outlet)
Flow rate at 6 bar ΔP : 0.6 bar: 4160 l/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PTE LIS
Part Number
|
---|
PTE LIS |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Profile | Inlet 1 adaptor | Outlet 3 couplings | Flow rate at 6 bar ΔP : 0.6 bar (l/min) | |
---|---|---|---|---|---|---|---|---|
717.93 € | 1 | 6 Days | ISO 6150 B | IRP 11 | 2 x ISI 11EB 1 x ISI 06 (non lubricated outlet) | 4160 |
Loading...
Filtration(µm) | 25 | Temperature(°C) | +5 to +50 | Construction | Body : Aluminium Polycarbonate bowl with metallic protection |
---|---|---|---|---|---|
Equipped with | Coupler and adaptor | Highlight | Easy to transport |
This page is Filter Regulator-Lubricator ALTO 4 with a Non-lubricated Outlet on a Gantry, part number PTE LIS.
You can find the detail information about specifications and dimensions on part number PTE LIS.
Configure
Basic Attributes
Type
Profile
Inlet 1 adaptor
Outlet 3 couplings
Flow rate at 6 bar ΔP : 0.6 bar(l/min)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PTE LCM11 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Profile | Inlet 1 adaptor | Outlet 3 couplings | Flow rate at 6 bar ΔP : 0.6 bar (l/min) |
---|---|---|---|---|---|---|---|---|
902.10 € | 1 | 6 Days | ISO 6150 C | CRP 11 | 2x CSM 11 1x CSM 08 (non lubricated outlet) | 4120 |