ALTO 3 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler (KTB SM3IS)

ALTO 3 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler KTB SM3IS

Product Details:

Manufacturer part number: KTB SM3IS

Brand: PREVOST

Price: 151.43

Delivery time: 7 Days


Technical Data:

Flow rate l/min at 7 bar ΔP : 1bar: 750 l/min

Equipped with 1 coupling: ISI 06


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTB SM3IS

Part Number
KTB SM3IS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Flow rate l/min at 7 bar ΔP : 1bar
(l/min)
Equipped with 1 coupling

151.43 €

1 7 Days 750ISI 06

Loading...

  1. 1

Basic information

Filtration(µm) 25 Temperature(°C) +5 to +50 BSPP female thread G 1/2
Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain Max operating pressure(bar) 12

This page is ALTO 3 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler, part number KTB SM3IS.
You can find the detail information about specifications and dimensions on part number KTB SM3IS.

Variation of this product

Part Number
KTB SM3ES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Flow rate l/min at 7 bar ΔP : 1bar
(l/min)
Equipped with 1 coupling

154.10 €

1 7 Days 1820ESI 07

Tech Support