ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler (KTB SM1ES)

ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler KTB SM1ES

Product Details:

Manufacturer part number: KTB SM1ES

Brand: PREVOST

Price: 95.88

Delivery time: 7 Days


Technical Data:

Equipped with 1 coupling: ESI 07


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KTB SM1ES

Part Number
KTB SM1ES
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Equipped with 1 coupling

95.88 €

1 7 Days ESI 07

Loading...

  1. 1

Basic information

Filtration(µm) 25 Temperature(°C) +5 to +50 BSPP female thread G 1/4
Construction Body : Aluminium Polycarbonate bowl with metallic protection Equipped with Manual drain Max operating pressure(bar) 12
Flow rate l/min at 7 bar ΔP : 1bar(l/min) 500

This page is ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket and PrevoS1 Safety Quick Release Coupler, part number KTB SM1ES.
You can find the detail information about specifications and dimensions on part number KTB SM1ES.

Variation of this product

Part Number
KTB SM1IS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Equipped with 1 coupling

93.42 €

1 7 Days ISI 06

Tech Support