Manufacturer part number: KTB SM0
Brand: PREVOST
Price: 76.28 €
Delivery time: 7 Days
BSPP female thread: G 1/8
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
KTB SM0
Filtration(µm) | 25 | Temperature(°C) | +5 to +50 | Construction | Body : Aluminium Polycarbonate bowl with metallic protection |
---|---|---|---|---|---|
Equipped with | Manual drain | Max operating pressure(bar) | 12 | Flow rate l/min at 7 bar ΔP : 1bar(l/min) | 500 |
This page is ALTO 1 - 2-piece Set - Filter Regulator-Lubricator (Gauge Included) with Wall Bracket, part number KTB SM0.
You can find the detail information about specifications and dimensions on part number KTB SM0.
Part Number |
---|
KTB SM1 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP female thread |
---|---|---|---|---|---|
74.27 € | 1 | 7 Days | G 1/4 |