Filter Regulator with Manual Valve and Progressive Pressurization Valve - 3 Units (ATU VMS2585100)

Filter Regulator with Manual Valve and Progressive Pressurization Valve - 3 Units ATU VMS2585100

Product Details:

Manufacturer part number: ATU VMS2585100

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

BSPP female thread: G 1/8

Flow rate at 6 bar ΔP : 1bar: 700 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATU VMS2585100

Part Number
ATU VMS2585100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread Flow rate at 6 bar ΔP : 1bar
(l/min)
1 Quote G 1/8700

Loading...

  1. 1

Basic information

Filtration(µm) 25

This page is Filter Regulator with Manual Valve and Progressive Pressurization Valve - 3 Units, part number ATU VMS2585100.
You can find the detail information about specifications and dimensions on part number ATU VMS2585100.

Variation of this product

Part Number
ATU VMS2585101
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP female thread Flow rate at 6 bar ΔP : 1bar
(l/min)

-

1 Quote G 1/41000

Tech Support