Filter Regulator Lubricator with Manual Valve and Dry Outlet - 4 Units (ATU VBD2585100)

Filter Regulator Lubricator with Manual Valve and Dry Outlet - 4 Units ATU VBD2585100

Product Details:

Manufacturer part number: ATU VBD2585100

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

BSPP female thread: G 1/8

Flow rate at 6 bar ΔP : 1bar: 400 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATU VBD2585100

Part Number
ATU VBD2585100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread Flow rate at 6 bar ΔP : 1bar
(l/min)
1 Quote G 1/8400

Loading...

  1. 1

Basic information

Filtration(µm) 25

Tech Support