Manufacturer part number: ATU VB2585102
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
BSPP female thread: G 3/8
Flow rate at 6 bar ΔP : 1bar: 2000 l/min
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ATU VB2585102
Filtration(µm) | 25 |
---|
This page is Filter Regulator with Manual Valve - 3 Units, part number ATU VB2585102.
You can find the detail information about specifications and dimensions on part number ATU VB2585102.
Part Number |
---|
ATU VB2585100 |
ATU VB2585101 |
ATU VB2585103 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP female thread | Flow rate at 6 bar ΔP : 1bar (l/min) |
---|---|---|---|---|---|---|
- | 1 | Quote | G 1/8 | 400 | ||
- | 1 | Quote | G 1/4 | 700 | ||
- | 1 | Quote | G 1/2 | 3300 |