Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ATU M2585SQES |
ATU M2585SQIS |
Part Number | Minimum order quantity | Volume Discount | Coupler | |
---|---|---|---|---|
1 | Quote | ESI 07 | ||
1 | Quote | ISI 06 |
Loading...
Temperature(°C) | -20 to +80 | Construction | Pipe and fittings: aluminium | Operating pressure(bar) | 0 to 16 bar |
---|---|---|---|---|---|
Highlight | Scalable system | Vacuum capability | -0.98 bar (vacuum 98%) | Technology | PPS Grip Concept |
Meets standards | PED REACH |