Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
ATU M2585100CS |
ATU M2585100ES |
ATU M2585100IS |
ATU M2585101CS |
ATU M2585101ES |
ATU M2585101IS |
ATU M2585102CS |
ATU M2585102ES |
ATU M2585102IS |
ATU M2585103CS |
ATU M2585103ES |
ATU M2585103IS |
Part Number | Minimum order quantity | Volume Discount | Inlet BSPP Female Thread | Coupler | |
---|---|---|---|---|---|
1 | Quote | G 1/8 | CSI 06 | ||
1 | Quote | G 1/8 | ESI 07 | ||
1 | Quote | G 1/8 | ISI 06 | ||
1 | Quote | G 1/4 | CSI 06 | ||
1 | Quote | G 1/4 | ESI 07 | ||
1 | Quote | G 1/4 | ISI 06 | ||
1 | Quote | G 3/8 | CSI 06 | ||
1 | Quote | G 3/8 | ESI 07 | ||
1 | Quote | G 3/8 | ISI 06 | ||
1 | Quote | G 1/2 | CSI 06 | ||
1 | Quote | G 1/2 | ESI 07 | ||
1 | Quote | G 1/2 | ISI 06 |
Loading...
Filtration(µm) | 25 |
---|