Filter Regulator (ATU M2585100)

Filter Regulator ATU M2585100

Product Details:

Manufacturer part number: ATU M2585100

Brand: PREVOST

Price: Please contact the support for quotation

Delivery time: Quote


Technical Data:

BSPP female thread: G 1/8

Flow rate at 6 bar ΔP : 1bar: 700 l/min


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ATU M2585100

Part Number
ATU M2585100
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP female thread Flow rate at 6 bar ΔP : 1bar
(l/min)
1 Quote G 1/8700

Loading...

  1. 1

Basic information

Filtration(µm) 25

This page is Filter Regulator, part number ATU M2585100.
You can find the detail information about specifications and dimensions on part number ATU M2585100.

Variation of this product

Part Number
ATU M2585101
ATU M2585102
ATU M2585103
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPP female thread Flow rate at 6 bar ΔP : 1bar
(l/min)

-

1 Quote G 1/41000

-

1 Quote G 3/83000

-

1 Quote G 1/24500

Tech Support