Manufacturer part number: ATU B2585100ES
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: Quote
BSPP female thread: G 1/8
Coupler: ESI 07
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ATU B2585100ES
Filtration(µm) | 25 |
---|
This page is Filter Regulator-lubricator - 2 Units with Safety Quick Coupling PrevoS1, part number ATU B2585100ES.
You can find the detail information about specifications and dimensions on part number ATU B2585100ES.
Part Number |
---|
ATU B2585100CS |
ATU B2585100IS |
ATU B2585101CS |
ATU B2585101ES |
ATU B2585101IS |
ATU B2585102CS |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | BSPP female thread | Coupler |
---|---|---|---|---|---|---|
- | 1 | Quote | G 1/8 | CSI 06 | ||
- | 1 | Quote | G 1/8 | ISI 06 | ||
- | 1 | Quote | G 1/4 | CSI 06 | ||
- | 1 | Quote | G 1/4 | ESI 07 | ||
- | 1 | Quote | G 1/4 | ISI 06 | ||
- | 1 | Quote | G 3/8 | CSI 06 |