Cyclone Water Separator with Float Drain (Part Numbers)

Cyclone Water Separator with Float Drain
Condensates collected by filtration or separation equipment throughout the network should be removed often to avoid contaminating the entire system or damage to pneumatic tools.
Drains are an effective solution to remove condensates and contaminates.
The proper drain choice is dependent on the overall size of the system, the location to be equipped and the accessibility of the air line.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
SPC 1280
SPC 155
SPC 235
SPC 365
SPC 770
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPP Female Thread Flow rate
(m3/h)

422.03 €

1 7 Days G 21280

141.27 €

1 7 Days G 1/2155

145.02 €

1 7 Days G 3/4235

203.05 €

1 7 Days G 1365

248.52 €

1 7 Days G 1 1/2770

Loading...

  1. 1

Basic information

Max. Operating Pressure(bar) 16 Temperature(°C) +1 to +65 Construction Anodised Aluminium
Equipped with Automatic float drain

Tech Support