Clamps - 316 Stainless Steel - Marine Grade (PBX9 814)

Clamps - 316 Stainless Steel - Marine Grade PBX9 814

Product Details:

Manufacturer part number: PBX9 814

Brand: PREVOST

Price: 500.32

Delivery time: 7 Days


Technical Data:

Tightening Screw: 2.5 - 3.5 Nm

Band Width: 9 mm

Diameter (Min. - Max.): 08 - 14 mm

Packaging (Box quantity): 100


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBX9 814

Part Number
PBX9 814
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

500.32 €

100 7 Days 2.5 - 3.5908 - 14100

Loading...

  1. 1

Basic information

Construction Stainless steel Applications Corrosive atmospheres

This page is Clamps - 316 Stainless Steel - Marine Grade, part number PBX9 814.
You can find the detail information about specifications and dimensions on part number PBX9 814.

Variation of this product

Part Number
PBX12 104138
PBX12 130165
PBX12 150180
PBX12 1524
PBX12 175205
PBX12 1928
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Screw
(Nm)
Band Width
(mm)
Diameter (Min. - Max.)
(mm)
Packaging (Box quantity)

1,093.58 €

1 7 Days 5 - 612104 - 13810

1,188.92 €

1 7 Days 5 - 612130 - 16510

1,442.83 €

1 7 Days 5 - 612150 - 18010

703.18 €

50 7 Days 4 - 4.51215 - 2450

1,573.92 €

1 7 Days 5 - 612175 - 20510

698.23 €

50 7 Days 4 - 4.51219 - 2850

Tech Support