Clamps with Rubber Lining (PBC 126)

Clamps with Rubber Lining PBC 126

Product Details:

Manufacturer part number: PBC 126

Brand: PREVOST

Price: 0.72

Delivery time: 7 Days


Technical Data:

Band Width: 12 mm

Diameter: 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBC 126

Part Number
PBC 126
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Band Width
(mm)
Diameter
(mm)

0.72 €

50 7 Days 126

Loading...

  1. 1

Basic information

Construction Galvanized steel clamp Highlight Diminution of vibrations Packaging (Box quantity) 50

This page is Clamps with Rubber Lining, part number PBC 126.
You can find the detail information about specifications and dimensions on part number PBC 126.

Variation of this product

Part Number
PBC 1220
PBC 1222
PBC 1225
PBC 128
PBC 1510
PBC 1512
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Band Width
(mm)
Diameter
(mm)

0.72 €

50 7 Days 1220

0.88 €

50 7 Days 1222

0.88 €

50 7 Days 1225

0.72 €

50 7 Days 128

0.80 €

50 7 Days 1510

0.80 €

50 7 Days 1512

Tech Support