Manufacturer part number: 1617D
Brand: PREVOST
Price: 0.85 €
Delivery time: 7 Days
Diameter (Min. - Max.): 16 - 17 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1617D
Band Width(mm) | 9 | Highlight | Tamperproof clamp | Packaging (Box quantity) | 100 |
---|
This page is Treated Steel Double Ear O Clips for 2 Hoses, part number 1617D.
You can find the detail information about specifications and dimensions on part number 1617D.
Part Number |
---|
1213D |
1415D |
1819D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter (Min. - Max.) (mm) |
---|---|---|---|---|---|
0.77 € | 100 | 7 Days | 12 - 13 | ||
0.78 € | 100 | 7 Days | 14 - 15 | ||
0.95 € | 100 | 7 Days | 18 - 19 |