Mini Type (Electrogalvanised Steel) Worm-drive Clamps (PBM 8)

Mini Type (Electrogalvanised Steel) Worm-drive Clamps PBM 8

Product Details:

Manufacturer part number: PBM 8

Brand: PREVOST

Price: 62.25

Delivery time: 7 Days


Technical Data:

Diameter (Min. - Max.): 06 - 08 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PBM 8

Part Number
PBM 8
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter (Min. - Max.)
(mm)

62.25 €

100 7 Days 06 - 08

Loading...

  1. 1

Basic information

Tightening Screw(Nm) 1.5 Band Width(mm) 9 Construction Treated zinc-plated steel
Packaging (Cardboard box) 100

This page is Mini Type (Electrogalvanised Steel) Worm-drive Clamps, part number PBM 8.
You can find the detail information about specifications and dimensions on part number PBM 8.

Variation of this product

Part Number
PBM 11
PBM 12
PBM 13
PBM 14
PBM 15
PBM 9
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Diameter (Min. - Max.)
(mm)

70.35 €

100 7 Days 09 - 11

72.58 €

100 7 Days 09 - 12

75.12 €

100 7 Days 10 - 13

76.15 €

100 7 Days 11 - 14

76.15 €

100 7 Days 12 - 15

62.25 €

100 7 Days 07 - 09

Tech Support