Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 UFC63
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Straight Aluminum Fitting with Flange, part number PPS1 UFC63.
You can find the detail information about specifications and dimensions on part number PPS1 UFC63.
Part Number |
---|
PPS1 UF100 |
PPS1 UFC50 |
PPS1 UFC80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) | Flange size (in) |
---|---|---|---|---|---|---|
96.43 € | 1 | 6 Days | 100 | 4" | ||
65.37 € | 1 | 6 Days | 50 | 2" | ||
89.13 € | 1 | 6 Days | 80 | 3" |