Connector, PPS1 UC - MRC - CC Reductions (PPS1 UC10080)

Connector, PPS1 UC - MRC - CC Reductions PPS1 UC10080

Product Details:

Manufacturer part number: PPS1 UC10080

Brand: PREVOST

Price: 52.53

Delivery time: 6 Days


Technical Data:

For Tube OD: 100 mm

For pipe OD: 80 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 UC10080

Part Number
PPS1 UC10080
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
For pipe OD
(mm)

52.53 €

1 6 Days 10080

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Connector, PPS1 UC - MRC - CC Reductions, part number PPS1 UC10080.
You can find the detail information about specifications and dimensions on part number PPS1 UC10080.

Variation of this product

Part Number
PPS1 UC6350
PPS1 UC8063
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
For pipe OD
(mm)

29.02 €

1 6 Days 63 - 5050

39.75 €

1 6 Days 80 - 6363

Tech Support