Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 UC100
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Connector, PPS1 UC, part number PPS1 UC100.
You can find the detail information about specifications and dimensions on part number PPS1 UC100.
Part Number |
---|
PPS1 UC50 |
PPS1 UC63 |
PPS1 UC80 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For Tube OD (mm) |
---|---|---|---|---|---|
27.18 € | 1 | 6 Days | 50 | ||
37.10 € | 1 | 6 Days | 63 | ||
41.62 € | 1 | 6 Days | 80 |