Aluminum Cross Connection (PPS1 CR49)

Aluminum Cross Connection PPS1 CR49

Product Details:

Manufacturer part number: PPS1 CR49

Brand: PREVOST

Price: 56.68

Delivery time: 6 Days


Technical Data:

For Tube OD: 100 mm

Outlet BSPP female thread: G 1 1/2

Outlet: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 CR49

Part Number
PPS1 CR49
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For Tube OD
(mm)
Outlet BSPP female thread Outlet

56.68 €

1 6 Days 100G 1 1/2-

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Aluminum Cross Connection, part number PPS1 CR49.
You can find the detail information about specifications and dimensions on part number PPS1 CR49.

Variation of this product

Part Number
PPS1 CR12
PPS1 CR27
PPS1 CR34
PPS1 CR50
PPS1 CR63
PPS1 CR80
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For Tube OD
(mm)
Outlet BSPP female thread Outlet

30.38 €

1 6 Days 50G 1/25

-

1 Quote 63G 3/4-

41.60 €

1 6 Days 80G 1-

213.50 €

1 6 Days -G 1/2-

246.32 €

1 6 Days -G 1/2-

263.82 €

1 6 Days -G 1/2-

Tech Support