Aluminium Tapered Male Thread Straight Fitting for Pipe (PPS1 MM2534)

Aluminium Tapered Male Thread Straight Fitting for Pipe PPS1 MM2534

Product Details:

Manufacturer part number: PPS1 MM2534

Brand: PREVOST

Price: 7.70

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1

For pipe OD: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 MM2534

Part Number
PPS1 MM2534
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

7.70 €

1 7 Days R 125

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Aluminium Tapered Male Thread Straight Fitting for Pipe, part number PPS1 MM2534.
You can find the detail information about specifications and dimensions on part number PPS1 MM2534.

Variation of this product

Part Number
PPS1 MM2027
PPS1 MM2512
PPS1 MM2527
PPS1 MM3234
PPS1 MM3242
PPS1 MM4042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

6.80 €

1 7 Days R 3/420

7.62 €

1 7 Days R 1/225

7.62 €

1 7 Days R 3/425

11.13 €

1 7 Days R 132

11.25 €

1 7 Days R 1 1/432

14.80 €

1 7 Days R 1 1/440

Tech Support