Aluminium Tapered Male Thread Elbow Fitting for Pipe (PPS1 9CM1612)

Aluminium Tapered Male Thread Elbow Fitting for Pipe PPS1 9CM1612

Product Details:

Manufacturer part number: PPS1 9CM1612

Brand: PREVOST

Price: 6.65

Delivery time: 7 Days


Technical Data:

BSPT Male Thread: R 1/2

For pipe OD: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 9CM1612

Part Number
PPS1 9CM1612
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

6.65 €

1 7 Days R 1/216

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Aluminium Tapered Male Thread Elbow Fitting for Pipe, part number PPS1 9CM1612.
You can find the detail information about specifications and dimensions on part number PPS1 9CM1612.

Variation of this product

Part Number
PPS1 9CM1617
PPS1 9CM2012
PPS1 9CM2512
PPS1 9CM2527
PPS1 9CM3234
PPS1 9CM4042
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
BSPT Male Thread For pipe OD
(mm)

6.68 €

1 7 Days R 3/816

7.57 €

1 7 Days R 1/220

11.72 €

1 7 Days R 1/225

11.72 €

1 7 Days R 3/425

14.97 €

1 7 Days R 132

19.10 €

1 7 Days R 1 1/440

Tech Support