Manufacturer part number: PPS1 TR2520
Brand: PREVOST
Price: 17.00 €
Delivery time: 7 Days
For pipe OD: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 TR2520
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Reducing Tee Fitting, part number PPS1 TR2520.
You can find the detail information about specifications and dimensions on part number PPS1 TR2520.
Part Number |
---|
PPS1 TR2016 |
PPS1 TR2516 |
PPS1 TR3216 |
PPS1 TR3220 |
PPS1 TR3225 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
15.07 € | 1 | 7 Days | 16 | ||
16.52 € | 1 | 7 Days | 16 | ||
22.25 € | 1 | 7 Days | 16 | ||
22.73 € | 1 | 7 Days | 20 | ||
23.15 € | 1 | 7 Days | 25 |