Manufacturer part number: PPS1 MR2520
Brand: PREVOST
Price: 11.50 €
Delivery time: 7 Days
For pipe OD: 20 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PPS1 MR2520
Operating Temperature Range(°C) | -20::+80 | Construction | Pipe and fittings: aluminium | Vacuum capability | -0.98 bar (vacuum 98%) |
---|---|---|---|---|---|
Highlight | Scalable system | Technology | PPS Grip Concept | Meets standards | PED REACH |
Operating pressure | 0 to 16 bar |
This page is Aluminium Pipe Reducing Fitting, part number PPS1 MR2520.
You can find the detail information about specifications and dimensions on part number PPS1 MR2520.
Part Number |
---|
PPS1 MR10080 |
PPS1 MR3225 |
PPS1 MR4032 |
PPS1 MR5040 |
PPS1 MR6350 |
PPS1 MR8063 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | For pipe OD (mm) |
---|---|---|---|---|---|
157.40 € | 1 | 6 Days | 80 | ||
13.95 € | 1 | 7 Days | 25 | ||
19.42 € | 1 | 7 Days | 32 | ||
23.32 € | 1 | 7 Days | 40 | ||
43.60 € | 1 | 7 Days | 50 | ||
59.37 € | 1 | 7 Days | 63 |