Aluminium Parallel Female Thread Tee Fitting for Pipe (PPS1 TT1617)

Aluminium Parallel Female Thread Tee Fitting for Pipe PPS1 TT1617

Product Details:

Manufacturer part number: PPS1 TT1617

Brand: PREVOST

Price: 12.53

Delivery time: 7 Days


Technical Data:

For pipe OD: 16 mm

BSPP female thread: G 3/8


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PPS1 TT1617

Part Number
PPS1 TT1617
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
For pipe OD
(mm)
BSPP female thread

12.53 €

1 7 Days 16G 3/8

Loading...

  1. 1

Basic information

Operating Temperature Range(°C) -20::+80 Construction Pipe and fittings: aluminium Vacuum capability -0.98 bar (vacuum 98%)
Highlight Scalable system Technology PPS Grip Concept Meets standards PED REACH
Operating pressure 0 to 16 bar

This page is Aluminium Parallel Female Thread Tee Fitting for Pipe, part number PPS1 TT1617.
You can find the detail information about specifications and dimensions on part number PPS1 TT1617.

Variation of this product

Part Number
PPS1 TT10090
PPS1 TT2012
PPS1 TT2512
PPS1 TT2527
PPS1 TT3227
PPS1 TT3234
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
For pipe OD
(mm)
BSPP female thread

117.15 €

1 6 Days 100G 3

14.07 €

1 7 Days 20G 1/2

15.67 €

1 7 Days 25G 1/2

15.53 €

1 7 Days 25G 3/4

22.60 €

1 7 Days 32G 3/4

22.47 €

1 7 Days 32G 1

Tech Support